How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.5 | AG: | 7.88 |
| AJ: | 7.25 | V: | 2.51 in |
| AK: | 8.5 | C: | 9.38 in |
| L1: | 10.01 in | L: | 6.76 in |
| Center Distance (in): | 3.25 in | AE1: | 0.54 |
| AD: | 7.04 | F: | 4 |
| AE2: | 0.29 | G: | 2 |
| BE1: | 0.5 in | T: | 1.25 |
| BF: | 0.53 | U: | 0.875 in |
| BD: | 9 | B: | 8.75 |
| I: | 5.02 in |
Technical Specifications
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Ratio Range: | 50:1 | Input Diameter (in): | 0.875 in |
| Model Code: | HM232 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 20 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 1.907 | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.50 | Assembly: | HM-2 |
| Output RPM: | 35 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3.25 | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 50:1 |
| Thrust Rating - output shaft: | 2574 | Output Diameter (in): | 1.25 in |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

