How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | Center Distance (in): | 3.25 in |
| AE2: | 0.29 | G: | 2 |
| U: | 0.875 in | D: | 3.5 |
| L1: | 10.01 in | T: | 1.25 |
| AE1: | 0.54 | B: | 8.75 |
| F: | 4 | C: | 9.38 in |
| AD: | 7.04 | BF: | 0.53 |
| BD: | 9 | I: | 5.02 in |
| L: | 6.76 in | AG: | 7.88 |
| AJ: | 7.25 | V: | 2.51 in |
| AK: | 8.5 |
Technical Specifications
| Output Diameter (in): | 1.25 in | Thrust Rating - output shaft: | 2574 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 180TC |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Center Distance (in): | 3.25 | Model Code: | HM232 |
| Output RPM: | 35 | Input HP @ 1750 RPM: | 1.907 |
| Output Key: | 1/4 X 2.50 | Input Style: | Flexible Coupling Input |
| Assembly: | HM-2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Ratio Range: | 50:1 |
| No. of Gear Reductions: | Single | Ratio: | 50:1 |
| Bore Code: | 20 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

