Grove Gear HM232-50-2-1.250-56C-L2
Part #:HM232-50-2-1.250-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | Center Distance (in): | 3.25 in |
| L: | 6.76 in | BF: | 0.41 |
| I: | 5.02 in | AE1: | 0.54 |
| V: | 2.51 in | F: | 4 |
| AG: | 7.88 | LM: | 9.01 |
| T: | 1.25 | AD: | 7.04 |
| U: | 0.875 in | AK: | 4.5 |
| BE: | 0.38 in | B: | 8.75 |
| AJ: | 5.88 | D: | 3.5 |
| AE2: | 0.29 | BD: | 5.88 |
| C: | 9.38 in |
Technical Specifications
| Input HP @ 1750 RPM: | 1.907 | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.25 in | Ratio Range: | 50:1 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Ratio: | 50:1 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 56C |
| Output RPM: | 35 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 2574 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Bore Code: | 20 |
| Housing Material: | Cast Iron | Assembly: | HM-2 |
| Output Shaft Direction: | 2 | Model Code: | HM232 |
| Service Factor: | 1 | Output Key: | 1/4 X 2.50 |
| Center Distance (in): | 3.25 | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

