Grove Gear HM232-50-2-1.250-56C-L3
Part #:HM232-50-2-1.250-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | C: | 9.38 in |
| F: | 4 | BE: | 0.38 in |
| V: | 2.51 in | AG: | 7.88 |
| B: | 8.75 | AD: | 7.04 |
| AE2: | 0.29 | L: | 6.76 in |
| D: | 3.5 | I: | 5.02 in |
| LM: | 9.01 | BF: | 0.41 |
| BD: | 5.88 | G: | 2 |
| AE1: | 0.54 | Center Distance (in): | 3.25 in |
| T: | 1.25 | AK: | 4.5 |
| U: | 0.875 in |
Technical Specifications
| Ratio: | 50:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Ratio Range: | 50:1 | Output Key: | 1/4 X 2.50 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.875 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Model Code: | HM232 | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 1.907 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Assembly: | HM-2 |
| Output RPM: | 35 | Motor Frame Size: | 56C |
| Gear Type: | Worm | Output Diameter (in): | 1.25 in |
| Bore Code: | 20 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 2574 | Center Distance (in): | 3.25 |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

