Grove Gear HM232-50-2-1.250-56C-L4
Part #:HM232-50-2-1.250-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | LM: | 9.01 |
| I: | 5.02 in | BE: | 0.38 in |
| B: | 8.75 | D: | 3.5 |
| AG: | 7.88 | Center Distance (in): | 3.25 in |
| T: | 1.25 | C: | 9.38 in |
| G: | 2 | AJ: | 5.88 |
| AE2: | 0.29 | F: | 4 |
| V: | 2.51 in | BD: | 5.88 |
| AD: | 7.04 | L: | 6.76 in |
| U: | 0.875 in | AE1: | 0.54 |
| BF: | 0.41 |
Technical Specifications
| Reducer: | Worm - Right Angle | Assembly: | HM-2 |
| Output Diameter (in): | 1.25 in | Service Factor: | 1 |
| Output Key: | 1/4 X 2.50 | Input Style: | Flexible Coupling Input |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM232 |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3.25 |
| Input HP @ 1750 RPM: | 1.907 | Ratio: | 50:1 |
| Thrust Rating - output shaft: | 2574 | Bore Code: | 20 |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Ratio Range: | 50:1 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output RPM: | 35 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

