How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | L1: | 10.01 in |
| AE2: | 0.29 | C: | 9.38 in |
| BD: | 9 | G: | 2 |
| BE1: | 0.5 in | AD: | 7.04 |
| F: | 4 | L: | 6.76 in |
| D: | 3.5 | T: | 1.438 |
| Center Distance (in): | 3.25 in | I: | 5.02 in |
| BF: | 0.53 | B: | 8.75 |
| AG: | 7.88 | AE1: | 0.54 |
| AJ: | 7.25 | AK: | 8.5 |
| U: | 0.875 in |
Technical Specifications
| Output RPM: | 35 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.907 | Gear Type: | Worm |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.438 in | Output Key: | 3/8 x 3.00 |
| Model Code: | HM232 | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 50:1 |
| Output Shaft: | Hollow Bore | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-2 | Bore Code: | 23 |
| Motor Frame Size: | 210TC | Shaft Seal Material: | Viton |
| Center Distance (in): | 3.25 | Ratio: | 50:1 |
| Thrust Rating - output shaft: | 2574 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

