Grove Gear HM232-50-2-1.500-140TC-L4
Part #:HM232-50-2-1.500-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.5 | AK: | 4.5 |
| L: | 6.76 in | I: | 5.02 in |
| AE1: | 0.54 | BF: | 0.41 |
| T: | 1.5 | F: | 4 |
| V: | 2.51 in | U: | 0.875 in |
| AE2: | 0.29 | BE: | 0.38 in |
| Center Distance (in): | 3.25 in | AD: | 7.04 |
| AG: | 7.88 | B: | 8.75 |
| AJ: | 5.88 | C: | 9.38 in |
| BD: | 5.88 | LM: | 9.01 |
| G: | 2 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | Output Key: | 3/8 x 3.00 |
| Ratio Range: | 50:1 | Output RPM: | 35 |
| Assembly: | HM-2 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 3.25 | Input RPM: | 1,750 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Model Code: | HM232 | Ratio: | 50:1 |
| Bore Code: | 24 | Thrust Rating - output shaft: | 2574 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.907 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.5 in | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

