Grove Gear HM232-50-2-1.500-140TC-L9
Part #:HM232-50-2-1.500-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.5 | T: | 1.5 |
| B: | 8.75 | G: | 2 |
| LM: | 9.01 | BF: | 0.41 |
| AK: | 4.5 | AD: | 7.04 |
| C: | 9.38 in | V: | 2.51 in |
| Center Distance (in): | 3.25 in | AJ: | 5.88 |
| F: | 4 | I: | 5.02 in |
| BD: | 5.88 | L: | 6.76 in |
| AE2: | 0.29 | U: | 0.875 in |
| AE1: | 0.54 | BE: | 0.38 in |
| AG: | 7.88 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 50:1 |
| Bore Code: | 24 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/8 x 3.00 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2574 |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.5 in | Assembly: | HM-2 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.907 |
| Product Type: | Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 35 | Motor Frame Size: | 140TC |
| Center Distance (in): | 3.25 | Output Shaft Direction: | 2 |
| Ratio Range: | 50:1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Model Code: | HM232 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

