How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AD: | 7.04 |
| L1: | 10.01 in | U: | 0.875 in |
| D: | 3.5 | T: | 1.5 |
| AJ: | 7.25 | L: | 6.76 in |
| BD: | 9 | C: | 9.38 in |
| AE2: | 0.29 | AE1: | 0.54 |
| V: | 2.51 in | F: | 4 |
| I: | 5.02 in | AG: | 7.88 |
| B: | 8.75 | Center Distance (in): | 3.25 in |
| G: | 2 | BE1: | 0.5 in |
| AK: | 8.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 2574 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.907 |
| Assembly: | HM-2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output RPM: | 35 |
| Bore Code: | 24 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 50:1 | Input Diameter (in): | 0.875 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.5 in |
| Center Distance (in): | 3.25 | Output Key: | 3/8 x 3.00 |
| Output Shaft Direction: | 2 | Model Code: | HM232 |
| Ratio: | 50:1 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

