How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AE2: | 0.29 |
| BF: | 0.53 | Center Distance (in): | 3.25 in |
| I: | 5.02 in | T: | 1.5 |
| C: | 9.38 in | D: | 3.5 |
| AJ: | 7.25 | BD: | 9 |
| B: | 8.75 | F: | 4 |
| AK: | 8.5 | G: | 2 |
| AE1: | 0.54 | BE1: | 0.5 in |
| U: | 0.875 in | AD: | 7.04 |
| AG: | 7.88 | L: | 6.76 in |
| L1: | 10.01 in |
Technical Specifications
| Center Distance (in): | 3.25 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 24 | Ratio: | 50:1 |
| Assembly: | HM-2 | Output Shaft Assembly Code: | 2 |
| Thrust Rating - output shaft: | 2574 | Output Key: | 3/8 x 3.00 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output RPM: | 35 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.5 in |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Motor Frame Size: | 210TC | Input HP @ 1750 RPM: | 1.907 |
| Output Shaft Direction: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 50:1 | Model Code: | HM232 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

