How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | BF: | 0.41 |
| Center Distance (in): | 3.25 in | AK: | 4.5 |
| LM: | 9.01 | L: | 6.76 in |
| V: | 2.51 in | T: | 1.5 |
| U: | 0.875 in | BD: | 5.88 |
| F: | 4 | AE2: | 0.29 |
| AD: | 7.04 | AE1: | 0.54 |
| AJ: | 5.88 | C: | 9.38 in |
| AG: | 7.88 | B: | 8.75 |
| I: | 5.02 in | BE: | 0.38 in |
| D: | 3.5 |
Technical Specifications
| Center Distance (in): | 3.25 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Output Key: | 3/8 x 3.00 | Bore Code: | 24 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 1.907 | Ratio Range: | 50:1 |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Diameter (in): | 1.5 in | Ratio: | 50:1 |
| Reducer: | Worm - Right Angle | Model Code: | HM232 |
| Thrust Rating - output shaft: | 2574 | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.875 in | Output RPM: | 35 |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | HM-2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

