How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 9.38 in | BD: | 5.88 |
| AD: | 7.04 | T: | 1.625 |
| AK: | 4.5 | AG: | 7.88 |
| F: | 4 | BF: | 0.41 |
| AE1: | 0.54 | U: | 0.875 in |
| B: | 8.75 | AJ: | 5.88 |
| Center Distance (in): | 3.25 in | V: | 2.51 in |
| G: | 2 | L: | 6.76 in |
| BE: | 0.38 in | LM: | 9.01 |
| AE2: | 0.29 | I: | 5.02 in |
| D: | 3.5 |
Technical Specifications
| Ratio Range: | 50:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 50:1 | Motor Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.907 |
| Output Key: | 3/8 x 3.00 | Model Code: | HM232 |
| Output Diameter (in): | 1.625 in | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Output RPM: | 35 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 2574 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Bore Code: | 26 | Assembly: | HM-2 |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 3.25 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

