How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.75 | Center Distance (in): | 3.25 in |
| L: | 6.76 in | C: | 9.38 in |
| AE1: | 0.54 | AE2: | 0.29 |
| G: | 2 | AJ: | 7.25 |
| AG: | 7.88 | BF: | 0.53 |
| I: | 5.02 in | T: | 1.625 |
| F: | 4 | BE1: | 0.5 in |
| D: | 3.5 | U: | 0.875 in |
| BD: | 9 | AD: | 7.04 |
| AK: | 8.5 | V: | 2.51 in |
| L1: | 10.01 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Motor Frame Size: | 210TC | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.625 in | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 50:1 |
| Product Type: | Right Angle | Ratio: | 50:1 |
| Output Key: | 3/8 x 3.00 | Input RPM: | 1,750 |
| Service Factor: | 1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 1.907 |
| Reducer: | Worm - Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 35 | Model Code: | HM232 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2574 |
| Center Distance (in): | 3.25 | Input Style: | Flexible Coupling Input |
| Assembly: | HM-2 | Output Shaft Direction: | 2 |
| Bore Code: | 26 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

