How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | BD: | 5.88 |
| D: | 3.5 | C: | 9.38 in |
| G: | 2 | I: | 5.02 in |
| L: | 6.76 in | B: | 8.75 |
| F: | 4 | T: | 1.625 |
| AE1: | 0.54 | AG: | 7.88 |
| AK: | 4.5 | LM: | 9.01 |
| BF: | 0.41 | AJ: | 5.88 |
| V: | 2.51 in | AD: | 7.04 |
| U: | 0.875 in | Center Distance (in): | 3.25 in |
| AE2: | 0.29 |
Technical Specifications
| Assembly: | HM-2 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Model Code: | HM232 |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 1.907 |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Center Distance (in): | 3.25 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 50:1 |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Bore Code: | 26 | Output Key: | 3/8 x 3.00 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.625 in | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Thrust Rating - output shaft: | 2574 | Ratio Range: | 50:1 |
| Shaft Seal Material: | Viton | Output RPM: | 35 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

