How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.75 | U: | 0.875 in |
| G: | 2 | V: | 2.51 in |
| I: | 5.02 in | F: | 4 |
| L: | 6.76 in | AK: | 8.5 |
| BD: | 9 | AJ: | 7.25 |
| T: | 1.688 | AE1: | 0.54 |
| BE1: | 0.5 in | D: | 3.5 |
| BF: | 0.53 | C: | 9.38 in |
| AG: | 7.88 | AE2: | 0.29 |
| AD: | 7.04 | Center Distance (in): | 3.25 in |
| L1: | 10.01 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.688 in |
| Model Code: | HM232 | Ratio Range: | 50:1 |
| Bore Code: | 27 | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 1.907 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Ratio: | 50:1 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 2574 | Service Factor: | 1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 35 | Center Distance (in): | 3.25 |
| Output Key: | 3/8 x 3.00 | Output Shaft: | Hollow Bore |
| Assembly: | HM-2 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

