How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | BE1: | 0.5 in |
| BD: | 9 | AE1: | 0.54 |
| I: | 5.02 in | U: | 0.875 in |
| B: | 8.75 | AD: | 7.04 |
| BF: | 0.53 | L1: | 10.01 in |
| C: | 9.38 in | D: | 3.5 |
| G: | 2 | V: | 2.51 in |
| Center Distance (in): | 3.25 in | T: | 1.688 |
| AJ: | 7.25 | L: | 6.76 in |
| AG: | 7.88 | AE2: | 0.29 |
| AK: | 8.5 |
Technical Specifications
| Ratio Range: | 50:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.25 |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Thrust Rating - output shaft: | 2574 | Reducer: | Worm - Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-2 |
| Output RPM: | 35 | Service Factor: | 1 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Bore Code: | 27 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.688 in |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 1.907 | Output Key: | 3/8 x 3.00 |
| Ratio: | 50:1 | Motor Frame Size: | 180TC |
| Model Code: | HM232 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

