How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.688 | AE2: | 0.29 |
| L1: | 10.01 in | L: | 6.76 in |
| F: | 4 | I: | 5.02 in |
| BE1: | 0.5 in | G: | 2 |
| AE1: | 0.54 | U: | 0.875 in |
| BF: | 0.53 | D: | 3.5 |
| AK: | 8.5 | B: | 8.75 |
| AG: | 7.88 | C: | 9.38 in |
| AJ: | 7.25 | Center Distance (in): | 3.25 in |
| AD: | 7.04 | BD: | 9 |
| V: | 2.51 in |
Technical Specifications
| Thrust Rating - output shaft: | 2574 | Output RPM: | 35 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Motor Frame Size: | 210TC |
| Output Shaft: | Hollow Bore | Model Code: | HM232 |
| Center Distance (in): | 3.25 | Bore Code: | 27 |
| Output Diameter (in): | 1.688 in | Input HP @ 1750 RPM: | 1.907 |
| Input Style: | Flexible Coupling Input | Assembly: | HM-2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Ratio Range: | 50:1 | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Output Key: | 3/8 x 3.00 |
| Ratio: | 50:1 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

