How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.88 | Center Distance (in): | 3.25 in |
| V: | 2.51 in | L: | 6.76 in |
| F: | 4 | AJ: | 5.88 |
| G: | 2 | BF: | 0.41 |
| C: | 9.38 in | U: | 0.875 in |
| BE: | 0.38 in | B: | 8.75 |
| T: | 1.688 | LM: | 9.01 |
| AE2: | 0.29 | AK: | 4.5 |
| AD: | 7.04 | I: | 5.02 in |
| AE1: | 0.54 | BD: | 5.88 |
| D: | 3.5 |
Technical Specifications
| Ratio: | 50:1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.907 | Product Type: | Right Angle |
| Output RPM: | 35 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Model Code: | HM232 | Service Factor: | 1 |
| Motor Frame Size: | 56C | Bore Code: | 27 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3.25 |
| Assembly: | HM-2 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 2574 |
| Ratio Range: | 50:1 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.688 in | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Output Key: | 3/8 x 3.00 |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

