How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.04 | AJ: | 5.88 |
| BF: | 0.41 | BE: | 0.38 in |
| Center Distance (in): | 3.25 in | BD: | 5.88 |
| I: | 5.02 in | LM: | 9.01 |
| V: | 2.51 in | C: | 9.38 in |
| AE1: | 0.54 | AG: | 7.88 |
| G: | 2 | D: | 3.5 |
| F: | 4 | B: | 8.75 |
| U: | 0.875 in | T: | 1.75 |
| AE2: | 0.29 | AK: | 4.5 |
| L: | 6.76 in |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-2 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Ratio: | 50:1 |
| Input HP @ 1750 RPM: | 1.907 | Output RPM: | 35 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 2574 |
| Output Diameter (in): | 1.75 in | Shaft Seal Material: | Viton |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Center Distance (in): | 3.25 | Ratio Range: | 50:1 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 140TC |
| Bore Code: | 28 | Reducer: | Worm - Right Angle |
| Model Code: | HM232 | Output Key: | 3/8 x 3.00 |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

