How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.04 | AG: | 7.88 |
| T: | 1.75 | L: | 6.76 in |
| G: | 2 | Center Distance (in): | 3.25 in |
| AE2: | 0.29 | B: | 8.75 |
| AK: | 4.5 | U: | 0.875 in |
| D: | 3.5 | BE: | 0.38 in |
| BF: | 0.41 | BD: | 5.88 |
| C: | 9.38 in | LM: | 9.01 |
| I: | 5.02 in | F: | 4 |
| AE1: | 0.54 | V: | 2.51 in |
| AJ: | 5.88 |
Technical Specifications
| Ratio Range: | 50:1 | Output Diameter (in): | 1.75 in |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.907 |
| Output Shaft: | Hollow Bore | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Assembly: | HM-2 |
| Center Distance (in): | 3.25 | Model Code: | HM232 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 28 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Key: | 3/8 x 3.00 | Ratio: | 50:1 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 2574 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Output RPM: | 35 |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

