How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | BE: | 0.38 in |
| B: | 8.75 | AE2: | 0.29 |
| AK: | 4.5 | BF: | 0.41 |
| AD: | 7.04 | AG: | 7.88 |
| BD: | 5.88 | F: | 4 |
| D: | 3.5 | AJ: | 5.88 |
| LM: | 9.01 | G: | 2 |
| I: | 5.02 in | V: | 2.51 in |
| U: | 0.875 in | T: | 1.75 |
| Center Distance (in): | 3.25 in | C: | 9.38 in |
| AE1: | 0.54 |
Technical Specifications
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.907 | Gear Type: | Worm |
| Bore Code: | 28 | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 50:1 | Service Factor: | 1 |
| Ratio: | 50:1 | Output Shaft Direction: | 2 |
| Model Code: | HM232 | Thrust Rating - output shaft: | 2574 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.75 in | Output Key: | 3/8 x 3.00 |
| Assembly: | HM-2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 3.25 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output RPM: | 35 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

