Grove Gear HM232-50-2-1.938-140TC-L1
Part #:HM232-50-2-1.938-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.938 | AJ: | 5.88 |
| G: | 2 | BD: | 5.88 |
| U: | 0.875 in | LM: | 9.01 |
| C: | 9.38 in | AG: | 7.88 |
| AE2: | 0.29 | V: | 2.51 in |
| AD: | 7.04 | F: | 4 |
| L: | 6.76 in | B: | 8.75 |
| AK: | 4.5 | I: | 5.02 in |
| BE: | 0.38 in | Center Distance (in): | 3.25 in |
| AE1: | 0.54 | D: | 3.5 |
| BF: | 0.41 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.907 | Thrust Rating - output shaft: | 2574 |
| Output Shaft Direction: | 2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 50:1 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 140TC | Input Diameter (in): | 0.875 in |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 50:1 | No. of Gear Reductions: | Single |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 31 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output RPM: | 35 | Housing Material: | Cast Iron |
| Model Code: | HM232 | Assembly: | HM-2 |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.938 in | Shaft Seal Material: | Viton |
| Center Distance (in): | 3.25 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

