Grove Gear HM232-50-2-1.938-180TC-L2
Part #:HM232-50-2-1.938-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | U: | 0.875 in |
| F: | 4 | D: | 3.5 |
| BF: | 0.53 | AK: | 8.5 |
| Center Distance (in): | 3.25 in | I: | 5.02 in |
| B: | 8.75 | BE1: | 0.5 in |
| T: | 1.938 | AD: | 7.04 |
| L1: | 10.01 in | V: | 2.51 in |
| AE2: | 0.29 | AJ: | 7.25 |
| C: | 9.38 in | AE1: | 0.54 |
| BD: | 9 | L: | 6.76 in |
| AG: | 7.88 |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Motor Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| Output RPM: | 35 | Assembly: | HM-2 |
| Input HP @ 1750 RPM: | 1.907 | Model Code: | HM232 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 31 |
| Gear Type: | Worm | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.938 in | Thrust Rating - output shaft: | 2574 |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| Center Distance (in): | 3.25 | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 50:1 | Ratio: | 50:1 |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

