Grove Gear HM232-50-2-1.938-180TC-L9
Part #:HM232-50-2-1.938-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | F: | 4 |
| B: | 8.75 | G: | 2 |
| T: | 1.938 | AE1: | 0.54 |
| C: | 9.38 in | BF: | 0.53 |
| AE2: | 0.29 | L: | 6.76 in |
| U: | 0.875 in | BD: | 9 |
| BE1: | 0.5 in | L1: | 10.01 in |
| AG: | 7.88 | AJ: | 7.25 |
| D: | 3.5 | V: | 2.51 in |
| AD: | 7.04 | I: | 5.02 in |
| Center Distance (in): | 3.25 in |
Technical Specifications
| Assembly: | HM-2 | Ratio: | 50:1 |
| Input HP @ 1750 RPM: | 1.907 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Thrust Rating - output shaft: | 2574 | Model Code: | HM232 |
| Output Key: | 1/2 X 3.38 | Ratio Range: | 50:1 |
| Output Diameter (in): | 1.938 in | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 2 | Bore Code: | 31 |
| Center Distance (in): | 3.25 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 35 | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

