Grove Gear HM232-50-2-1.938-210TC
Part #:HM232-50-2-1.938-210TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | T: | 1.938 |
| C: | 9.38 in | U: | 0.875 in |
| B: | 8.75 | I: | 5.02 in |
| V: | 2.51 in | AE1: | 0.54 |
| Center Distance (in): | 3.25 in | G: | 2 |
| D: | 3.5 | L1: | 10.01 in |
| AE2: | 0.29 | BD: | 9 |
| AD: | 7.04 | AG: | 7.88 |
| L: | 6.76 in | BF: | 0.53 |
| AJ: | 7.25 | AK: | 8.5 |
| F: | 4 |
Technical Specifications
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Ratio Range: | 50:1 | Bore Code: | 31 |
| Input Diameter (in): | 0.875 in | Output Shaft Assembly Code: | 2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM232 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Output RPM: | 35 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 210TC | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | HM-2 | Output Key: | 1/2 X 3.38 |
| Center Distance (in): | 3.25 | Input HP @ 1750 RPM: | 1.907 |
| Gear Type: | Worm | Output Diameter (in): | 1.938 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 50:1 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Thrust Rating - output shaft: | 2574 |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

