Grove Gear HM232-50-2-1.938-210TC-L2
Part #:HM232-50-2-1.938-210TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.938 | AD: | 7.04 |
| G: | 2 | U: | 0.875 in |
| AG: | 7.88 | AE2: | 0.29 |
| F: | 4 | BD: | 9 |
| B: | 8.75 | C: | 9.38 in |
| BE1: | 0.5 in | I: | 5.02 in |
| L1: | 10.01 in | AE1: | 0.54 |
| AK: | 8.5 | L: | 6.76 in |
| BF: | 0.53 | Center Distance (in): | 3.25 in |
| AJ: | 7.25 | V: | 2.51 in |
| D: | 3.5 |
Technical Specifications
| Output RPM: | 35 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Thrust Rating - output shaft: | 2574 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Center Distance (in): | 3.25 | Reducer: | Worm - Right Angle |
| Bore Code: | 31 | Motor Frame Size: | 210TC |
| Input RPM: | 1,750 | Output Diameter (in): | 1.938 in |
| Input Diameter (in): | 0.875 in | Ratio Range: | 50:1 |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| Ratio: | 50:1 | Assembly: | HM-2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM232 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 1.907 |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

