Grove Gear HM232-50-2-1.938-210TC-L4
Part #:HM232-50-2-1.938-210TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | I: | 5.02 in |
| F: | 4 | L: | 6.76 in |
| T: | 1.938 | C: | 9.38 in |
| D: | 3.5 | U: | 0.875 in |
| BD: | 9 | AK: | 8.5 |
| AE2: | 0.29 | BF: | 0.53 |
| AJ: | 7.25 | AD: | 7.04 |
| L1: | 10.01 in | B: | 8.75 |
| AE1: | 0.54 | V: | 2.51 in |
| AG: | 7.88 | Center Distance (in): | 3.25 in |
| BE1: | 0.5 in |
Technical Specifications
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Bore Code: | 31 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Model Code: | HM232 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.938 in | Output Shaft: | Hollow Bore |
| Output Key: | 1/2 X 3.38 | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Ratio Range: | 50:1 |
| Ratio: | 50:1 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Output RPM: | 35 |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Assembly: | HM-2 | Input HP @ 1750 RPM: | 1.907 |
| Center Distance (in): | 3.25 | Thrust Rating - output shaft: | 2574 |
| Service Factor: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 210TC | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

