Grove Gear HM232-50-2-1.938-210TC-L9
Part #:HM232-50-2-1.938-210TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | I: | 5.02 in |
| AG: | 7.88 | AJ: | 7.25 |
| AE1: | 0.54 | T: | 1.938 |
| B: | 8.75 | U: | 0.875 in |
| V: | 2.51 in | AK: | 8.5 |
| BF: | 0.53 | C: | 9.38 in |
| F: | 4 | D: | 3.5 |
| Center Distance (in): | 3.25 in | L: | 6.76 in |
| L1: | 10.01 in | BD: | 9 |
| AE2: | 0.29 | AD: | 7.04 |
| G: | 2 |
Technical Specifications
| Service Factor: | 1 | Ratio Range: | 50:1 |
| Input RPM: | 1,750 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2574 | Center Distance (in): | 3.25 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output RPM: | 35 | No. of Gear Reductions: | Single |
| Model Code: | HM232 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Assembly: | HM-2 |
| Input HP @ 1750 RPM: | 1.907 | Bore Code: | 31 |
| Gear Type: | Worm | Motor Frame Size: | 210TC |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Ratio: | 50:1 | Output Shaft Direction: | 2 |
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.938 in | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

