Grove Gear HM232-60-1-1.188-140TC-L1
Part #:HM232-60-1-1.188-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | C: | 9.38 in |
| AE2: | 0.29 | G: | 2 |
| BF: | 0.41 | AD: | 7.04 |
| LM: | 9.01 | AG: | 7.88 |
| B: | 8.75 | F: | 4 |
| AJ: | 5.88 | Center Distance (in): | 3.25 in |
| T: | 1.188 | D: | 3.5 |
| AE1: | 0.54 | AK: | 4.5 |
| U: | 0.875 in | I: | 5.02 in |
| L: | 6.76 in | BE: | 0.38 in |
| V: | 2.51 in |
Technical Specifications
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 2.50 |
| Input Diameter (in): | 0.875 in | Bore Code: | 19 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.188 in |
| Product Type: | Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Ratio: | 60:1 |
| Thrust Rating - output shaft: | 2574 | Assembly: | HM-1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 1.573 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Model Code: | HM232 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Center Distance (in): | 3.25 | Input RPM: | 1,750 |
| Ratio Range: | 60:1 | Output RPM: | 29.2 |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

