Grove Gear HM232-60-1-1.188-140TC-L3
Part #:HM232-60-1-1.188-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.04 | AJ: | 5.88 |
| Center Distance (in): | 3.25 in | BE: | 0.38 in |
| AE1: | 0.54 | B: | 8.75 |
| V: | 2.51 in | LM: | 9.01 |
| AK: | 4.5 | L: | 6.76 in |
| I: | 5.02 in | D: | 3.5 |
| G: | 2 | U: | 0.875 in |
| C: | 9.38 in | T: | 1.188 |
| BF: | 0.41 | BD: | 5.88 |
| AE2: | 0.29 | AG: | 7.88 |
| F: | 4 |
Technical Specifications
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| Assembly: | HM-1 | Reducer: | Worm - Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Bore Code: | 19 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 1.573 |
| Output Diameter (in): | 1.188 in | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Center Distance (in): | 3.25 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 1/4 X 2.50 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Model Code: | HM232 | Thrust Rating - output shaft: | 2574 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Ratio: | 60:1 | Ratio Range: | 60:1 |
| Output RPM: | 29.2 | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

