How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | V: | 2.51 in |
| AE2: | 0.29 | AD: | 7.04 |
| AE1: | 0.54 | U: | 0.875 in |
| B: | 8.75 | C: | 9.38 in |
| BD: | 9 | L: | 6.76 in |
| F: | 4 | D: | 3.5 |
| AJ: | 7.25 | BF: | 0.53 |
| G: | 2 | BE1: | 0.5 in |
| T: | 1.188 | AG: | 7.88 |
| Center Distance (in): | 3.25 in | AK: | 8.5 |
| L1: | 10.01 in |
Technical Specifications
| Input Diameter (in): | 0.875 in | Output Shaft: | Hollow Bore |
| Ratio Range: | 60:1 | Input HP @ 1750 RPM: | 1.573 |
| Motor Frame Size: | 210TC | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/4 X 2.50 | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Center Distance (in): | 3.25 | Bore Code: | 19 |
| Assembly: | HM-1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 60:1 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output RPM: | 29.2 | Model Code: | HM232 |
| Output Diameter (in): | 1.188 in | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Thrust Rating - output shaft: | 2574 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

