How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.54 | L: | 6.76 in |
| Center Distance (in): | 3.25 in | U: | 0.875 in |
| V: | 2.51 in | D: | 3.5 |
| AJ: | 5.88 | T: | 1.25 |
| LM: | 9.01 | F: | 4 |
| B: | 8.75 | BE: | 0.38 in |
| C: | 9.38 in | BD: | 5.88 |
| I: | 5.02 in | BF: | 0.41 |
| G: | 2 | AG: | 7.88 |
| AD: | 7.04 | AE2: | 0.29 |
| AK: | 4.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Ratio: | 60:1 |
| Shaft Seal Material: | Viton | Assembly: | HM-1 |
| Output RPM: | 29.2 | Product Type: | Right Angle |
| Output Diameter (in): | 1.25 in | Thrust Rating - output shaft: | 2574 |
| Input Diameter (in): | 0.875 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.50 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 20 |
| Input HP @ 1750 RPM: | 1.573 | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Ratio Range: | 60:1 | Output Shaft Assembly Code: | 1 |
| Model Code: | HM232 | Center Distance (in): | 3.25 |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

