How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 9.01 | Center Distance (in): | 3.25 in |
| AD: | 7.04 | C: | 9.38 in |
| U: | 0.875 in | AK: | 4.5 |
| L: | 6.76 in | AJ: | 5.88 |
| B: | 8.75 | AG: | 7.88 |
| I: | 5.02 in | F: | 4 |
| BD: | 5.88 | T: | 1.25 |
| AE2: | 0.29 | V: | 2.51 in |
| G: | 2 | D: | 3.5 |
| BF: | 0.41 | AE1: | 0.54 |
| BE: | 0.38 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.25 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 1.573 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 2574 | Service Factor: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | HM-1 |
| Output Key: | 1/4 X 2.50 | Model Code: | HM232 |
| Housing Material: | Cast Iron | Output RPM: | 29.2 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Ratio: | 60:1 |
| Center Distance (in): | 3.25 | Bore Code: | 20 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Ratio Range: | 60:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

