How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | AJ: | 5.88 |
| LM: | 9.01 | AE2: | 0.29 |
| AE1: | 0.54 | BE: | 0.38 in |
| G: | 2 | BF: | 0.41 |
| Center Distance (in): | 3.25 in | B: | 8.75 |
| V: | 2.51 in | AD: | 7.04 |
| D: | 3.5 | C: | 9.38 in |
| L: | 6.76 in | F: | 4 |
| AK: | 4.5 | T: | 1.25 |
| U: | 0.875 in | BD: | 5.88 |
| AG: | 7.88 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 1 |
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 60:1 | Thrust Rating - output shaft: | 2574 |
| Model Code: | HM232 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| No. of Gear Reductions: | Single | Output RPM: | 29.2 |
| Gear Type: | Worm | Bore Code: | 20 |
| Input HP @ 1750 RPM: | 1.573 | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Center Distance (in): | 3.25 |
| Service Factor: | 1 | Ratio: | 60:1 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.25 in |
| Assembly: | HM-1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

