Grove Gear HM232-60-1-1.250-56C-L4
Part #:HM232-60-1-1.250-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | I: | 5.02 in |
| BF: | 0.41 | B: | 8.75 |
| BE: | 0.38 in | D: | 3.5 |
| U: | 0.875 in | V: | 2.51 in |
| AK: | 4.5 | BD: | 5.88 |
| C: | 9.38 in | AE1: | 0.54 |
| L: | 6.76 in | G: | 2 |
| AE2: | 0.29 | AG: | 7.88 |
| AD: | 7.04 | LM: | 9.01 |
| AJ: | 5.88 | F: | 4 |
| Center Distance (in): | 3.25 in |
Technical Specifications
| Shaft Seal Material: | Viton | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 56C | Output Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 1 | Model Code: | HM232 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.573 | Output Key: | 1/4 X 2.50 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output RPM: | 29.2 | Ratio: | 60:1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Ratio Range: | 60:1 | Output Shaft Direction: | 1 |
| Center Distance (in): | 3.25 | Input Diameter (in): | 0.875 in |
| Assembly: | HM-1 | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2574 |
| Bore Code: | 20 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

