Grove Gear HM232-60-1-1.438-140TC-L3
Part #:HM232-60-1-1.438-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | F: | 4 |
| AG: | 7.88 | L: | 6.76 in |
| AE1: | 0.54 | B: | 8.75 |
| T: | 1.438 | Center Distance (in): | 3.25 in |
| D: | 3.5 | U: | 0.875 in |
| BE: | 0.38 in | AD: | 7.04 |
| G: | 2 | V: | 2.51 in |
| BD: | 5.88 | AE2: | 0.29 |
| C: | 9.38 in | AJ: | 5.88 |
| BF: | 0.41 | AK: | 4.5 |
| LM: | 9.01 |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Bore Code: | 23 |
| Input Keyway: | 3/16 X 1.75 in | Thrust Rating - output shaft: | 2574 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.438 in |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Ratio: | 60:1 | Assembly: | HM-1 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.573 |
| Motor Frame Size: | 140TC | Ratio Range: | 60:1 |
| Center Distance (in): | 3.25 | Output RPM: | 29.2 |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Model Code: | HM232 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Output Key: | 3/8 x 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

