Grove Gear HM232-60-1-1.438-140TC-L4
Part #:HM232-60-1-1.438-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | T: | 1.438 |
| AE1: | 0.54 | AE2: | 0.29 |
| B: | 8.75 | D: | 3.5 |
| AD: | 7.04 | AK: | 4.5 |
| LM: | 9.01 | C: | 9.38 in |
| U: | 0.875 in | V: | 2.51 in |
| AJ: | 5.88 | AG: | 7.88 |
| Center Distance (in): | 3.25 in | BE: | 0.38 in |
| BD: | 5.88 | L: | 6.76 in |
| I: | 5.02 in | F: | 4 |
| BF: | 0.41 |
Technical Specifications
| Output Shaft Direction: | 1 | Thrust Rating - output shaft: | 2574 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 140TC |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Ratio: | 60:1 | Output Key: | 3/8 x 3.00 |
| Ratio Range: | 60:1 | Output Diameter (in): | 1.438 in |
| Bore Code: | 23 | Service Factor: | 1 |
| Center Distance (in): | 3.25 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Model Code: | HM232 | Assembly: | HM-1 |
| Reducer: | Worm - Right Angle | Output RPM: | 29.2 |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 1.573 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

