Grove Gear HM232-60-1-1.500-140TC-L2
Part #:HM232-60-1-1.500-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | Center Distance (in): | 3.25 in |
| AE1: | 0.54 | AK: | 4.5 |
| V: | 2.51 in | U: | 0.875 in |
| BE: | 0.38 in | AD: | 7.04 |
| T: | 1.5 | C: | 9.38 in |
| AE2: | 0.29 | AJ: | 5.88 |
| BD: | 5.88 | F: | 4 |
| D: | 3.5 | LM: | 9.01 |
| B: | 8.75 | I: | 5.02 in |
| G: | 2 | AG: | 7.88 |
| BF: | 0.41 |
Technical Specifications
| Housing Material: | Cast Iron | Bore Code: | 24 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 1 |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Model Code: | HM232 | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 x 3.00 | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3.25 |
| Assembly: | HM-1 | Output Diameter (in): | 1.5 in |
| Ratio: | 60:1 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Service Factor: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 1.573 |
| Ratio Range: | 60:1 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 2574 |
| Output RPM: | 29.2 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

