Grove Gear HM232-60-1-1.500-56C-L3
Part #:HM232-60-1-1.500-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.54 | L: | 6.76 in |
| LM: | 9.01 | B: | 8.75 |
| I: | 5.02 in | BD: | 5.88 |
| AE2: | 0.29 | AK: | 4.5 |
| C: | 9.38 in | AD: | 7.04 |
| U: | 0.875 in | AG: | 7.88 |
| G: | 2 | D: | 3.5 |
| T: | 1.5 | BE: | 0.38 in |
| Center Distance (in): | 3.25 in | AJ: | 5.88 |
| BF: | 0.41 | V: | 2.51 in |
| F: | 4 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Bore Code: | 24 | Motor Frame Size: | 56C |
| Output Key: | 3/8 x 3.00 | Output RPM: | 29.2 |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Diameter (in): | 1.5 in | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Ratio Range: | 60:1 |
| Model Code: | HM232 | Output Shaft Direction: | 1 |
| Assembly: | HM-1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 60:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2574 | Center Distance (in): | 3.25 |
| Input HP @ 1750 RPM: | 1.573 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

