How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | G: | 2 |
| U: | 0.875 in | BF: | 0.53 |
| L1: | 10.01 in | L: | 6.76 in |
| C: | 9.38 in | D: | 3.5 |
| I: | 5.02 in | AE1: | 0.54 |
| BD: | 9 | AD: | 7.04 |
| Center Distance (in): | 3.25 in | T: | 1.625 |
| AJ: | 7.25 | AG: | 7.88 |
| B: | 8.75 | AK: | 8.5 |
| AE2: | 0.29 | F: | 4 |
| BE1: | 0.5 in |
Technical Specifications
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Ratio Range: | 60:1 | Ratio: | 60:1 |
| Center Distance (in): | 3.25 | Bore Code: | 26 |
| Assembly: | HM-1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 1.573 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2574 | Output Diameter (in): | 1.625 in |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 180TC |
| Model Code: | HM232 | Output Key: | 3/8 x 3.00 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 29.2 |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

