How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AE2: | 0.29 |
| AG: | 7.88 | AJ: | 7.25 |
| D: | 3.5 | L: | 6.76 in |
| L1: | 10.01 in | B: | 8.75 |
| G: | 2 | BD: | 9 |
| AD: | 7.04 | BF: | 0.53 |
| AK: | 8.5 | U: | 0.875 in |
| AE1: | 0.54 | F: | 4 |
| Center Distance (in): | 3.25 in | T: | 1.625 |
| I: | 5.02 in | BE1: | 0.5 in |
| C: | 9.38 in |
Technical Specifications
| Output RPM: | 29.2 | Bore Code: | 26 |
| Gear Type: | Worm | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Ratio Range: | 60:1 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.875 in | Ratio: | 60:1 |
| Output Key: | 3/8 x 3.00 | Output Shaft Direction: | 1 |
| Assembly: | HM-1 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.625 in | Model Code: | HM232 |
| Thrust Rating - output shaft: | 2574 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.573 |
| Input RPM: | 1,750 | Center Distance (in): | 3.25 |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

