How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.625 | AK: | 4.5 |
| C: | 9.38 in | BE: | 0.38 in |
| AG: | 7.88 | B: | 8.75 |
| Center Distance (in): | 3.25 in | BF: | 0.41 |
| D: | 3.5 | BD: | 5.88 |
| G: | 2 | V: | 2.51 in |
| F: | 4 | I: | 5.02 in |
| AE1: | 0.54 | AD: | 7.04 |
| AE2: | 0.29 | LM: | 9.01 |
| L: | 6.76 in | AJ: | 5.88 |
| U: | 0.875 in |
Technical Specifications
| Output Key: | 3/8 x 3.00 | Output Diameter (in): | 1.625 in |
| Input Style: | Flexible Coupling Input | Thrust Rating - output shaft: | 2574 |
| Reducer: | Worm - Right Angle | Assembly: | HM-1 |
| Housing Material: | Cast Iron | Ratio: | 60:1 |
| Motor Frame Size: | 56C | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | HM232 | Center Distance (in): | 3.25 |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Bore Code: | 26 |
| Ratio Range: | 60:1 | Output RPM: | 29.2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.573 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

