How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.04 | U: | 0.875 in |
| G: | 2 | AG: | 7.88 |
| Center Distance (in): | 3.25 in | D: | 3.5 |
| BE1: | 0.5 in | I: | 5.02 in |
| T: | 1.688 | AE2: | 0.29 |
| AE1: | 0.54 | C: | 9.38 in |
| L1: | 10.01 in | F: | 4 |
| B: | 8.75 | AK: | 8.5 |
| V: | 2.51 in | L: | 6.76 in |
| BF: | 0.53 | BD: | 9 |
| AJ: | 7.25 |
Technical Specifications
| Service Factor: | 1 | Assembly: | HM-1 |
| Product Type: | Right Angle | Ratio Range: | 60:1 |
| Bore Code: | 27 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.688 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2574 |
| Gear Type: | Worm | Model Code: | HM232 |
| Input HP @ 1750 RPM: | 1.573 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Output RPM: | 29.2 | Output Key: | 3/8 x 3.00 |
| Input Diameter (in): | 0.875 in | Ratio: | 60:1 |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3.25 |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

