How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | BD: | 5.88 |
| AE2: | 0.29 | AD: | 7.04 |
| F: | 4 | D: | 3.5 |
| V: | 2.51 in | I: | 5.02 in |
| BE: | 0.38 in | T: | 1.75 |
| G: | 2 | C: | 9.38 in |
| LM: | 9.01 | AJ: | 5.88 |
| U: | 0.875 in | AK: | 4.5 |
| AG: | 7.88 | Center Distance (in): | 3.25 in |
| AE1: | 0.54 | L: | 6.76 in |
| B: | 8.75 |
Technical Specifications
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 1.573 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Bore Code: | 28 | Output Key: | 3/8 x 3.00 |
| Input Diameter (in): | 0.875 in | Output RPM: | 29.2 |
| Shaft Seal Material: | Viton | Ratio Range: | 60:1 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.75 in | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3.25 | Ratio: | 60:1 |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | HM-1 |
| Model Code: | HM232 | Gear Type: | Worm |
| Thrust Rating - output shaft: | 2574 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

