How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.5 | B: | 8.75 |
| V: | 2.51 in | BD: | 9 |
| I: | 5.02 in | BE1: | 0.5 in |
| G: | 2 | AK: | 8.5 |
| F: | 4 | BF: | 0.53 |
| L1: | 10.01 in | L: | 6.76 in |
| AE1: | 0.54 | AJ: | 7.25 |
| AG: | 7.88 | Center Distance (in): | 3.25 in |
| AD: | 7.04 | C: | 9.38 in |
| AE2: | 0.29 | T: | 1.75 |
| U: | 0.875 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 28 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Ratio: | 60:1 | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 1.573 | Ratio Range: | 60:1 |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 x 3.00 |
| Center Distance (in): | 3.25 | Output RPM: | 29.2 |
| Output Diameter (in): | 1.75 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Model Code: | HM232 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Assembly: | HM-1 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 2574 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

