How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AD: | 7.04 |
| Center Distance (in): | 3.25 in | BF: | 0.53 |
| AK: | 8.5 | F: | 4 |
| U: | 0.875 in | AE1: | 0.54 |
| BD: | 9 | AE2: | 0.29 |
| C: | 9.38 in | AG: | 7.88 |
| I: | 5.02 in | V: | 2.51 in |
| T: | 1.75 | G: | 2 |
| B: | 8.75 | L: | 6.76 in |
| AJ: | 7.25 | L1: | 10.01 in |
| D: | 3.5 |
Technical Specifications
| Service Factor: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 60:1 | Ratio Range: | 60:1 |
| Input HP @ 1750 RPM: | 1.573 | Output RPM: | 29.2 |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 3/8 x 3.00 | Output Diameter (in): | 1.75 in |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3.25 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Model Code: | HM232 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Bore Code: | 28 |
| Assembly: | HM-1 | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Thrust Rating - output shaft: | 2574 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

