How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.88 | T: | 1.75 |
| AE1: | 0.54 | B: | 8.75 |
| U: | 0.875 in | AE2: | 0.29 |
| G: | 2 | AK: | 8.5 |
| BD: | 9 | L1: | 10.01 in |
| L: | 6.76 in | BE1: | 0.5 in |
| Center Distance (in): | 3.25 in | AD: | 7.04 |
| AJ: | 7.25 | F: | 4 |
| BF: | 0.53 | C: | 9.38 in |
| D: | 3.5 | I: | 5.02 in |
| V: | 2.51 in |
Technical Specifications
| Product Type: | Right Angle | Ratio Range: | 60:1 |
| Assembly: | HM-1 | Output RPM: | 29.2 |
| Thrust Rating - output shaft: | 2574 | Bore Code: | 28 |
| Model Code: | HM232 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 3.25 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.573 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 3/8 x 3.00 |
| Service Factor: | 1 | Motor Frame Size: | 210TC |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Ratio: | 60:1 |
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.75 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

