Grove Gear HM232-60-1-1.938-140TC-L1
Part #:HM232-60-1-1.938-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AJ: | 5.88 |
| B: | 8.75 | AE1: | 0.54 |
| LM: | 9.01 | T: | 1.938 |
| I: | 5.02 in | V: | 2.51 in |
| C: | 9.38 in | BD: | 5.88 |
| BF: | 0.41 | L: | 6.76 in |
| F: | 4 | G: | 2 |
| Center Distance (in): | 3.25 in | AK: | 4.5 |
| D: | 3.5 | AE2: | 0.29 |
| AD: | 7.04 | AG: | 7.88 |
| U: | 0.875 in |
Technical Specifications
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.38 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Assembly: | HM-1 | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Model Code: | HM232 |
| Service Factor: | 1 | Ratio: | 60:1 |
| Motor Frame Size: | 140TC | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2574 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 31 |
| Ratio Range: | 60:1 | Reducer: | Worm - Right Angle |
| Output RPM: | 29.2 | Input HP @ 1750 RPM: | 1.573 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.938 in | Center Distance (in): | 3.25 |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

