Grove Gear HM232-60-1-1.938-140TC-L2
Part #:HM232-60-1-1.938-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | L: | 6.76 in |
| BE: | 0.38 in | C: | 9.38 in |
| U: | 0.875 in | BF: | 0.41 |
| LM: | 9.01 | Center Distance (in): | 3.25 in |
| B: | 8.75 | BD: | 5.88 |
| F: | 4 | V: | 2.51 in |
| AD: | 7.04 | AE1: | 0.54 |
| I: | 5.02 in | T: | 1.938 |
| AK: | 4.5 | D: | 3.5 |
| AE2: | 0.29 | AJ: | 5.88 |
| AG: | 7.88 |
Technical Specifications
| Model Code: | HM232 | Output RPM: | 29.2 |
| Gear Type: | Worm | Bore Code: | 31 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Assembly: | HM-1 | Product Type: | Right Angle |
| Ratio Range: | 60:1 | Thrust Rating - output shaft: | 2574 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.938 in |
| Input Diameter (in): | 0.875 in | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 140TC |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 1.573 |
| Ratio: | 60:1 | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Center Distance (in): | 3.25 | Output Key: | 1/2 X 3.38 |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

