Grove Gear HM232-60-1-1.938-140TC-L3
Part #:HM232-60-1-1.938-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | LM: | 9.01 |
| G: | 2 | Center Distance (in): | 3.25 in |
| B: | 8.75 | AG: | 7.88 |
| AE2: | 0.29 | BD: | 5.88 |
| U: | 0.875 in | AE1: | 0.54 |
| D: | 3.5 | F: | 4 |
| AD: | 7.04 | V: | 2.51 in |
| C: | 9.38 in | L: | 6.76 in |
| T: | 1.938 | AK: | 4.5 |
| I: | 5.02 in | BE: | 0.38 in |
| AJ: | 5.88 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.938 in |
| Output RPM: | 29.2 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Center Distance (in): | 3.25 |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 60:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Ratio: | 60:1 | Assembly: | HM-1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | Bore Code: | 31 |
| Thrust Rating - output shaft: | 2574 | Gear Type: | Worm |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.573 |
| Output Shaft: | Hollow Bore | Model Code: | HM232 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

